SLVSCQ0B June 2015 – March 2021 TPS62743
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS62743 is a highly integrated DC/DC converter. The output voltage is set via a VSEL pin interface. The design guideline provides a component selection to operate the device within the recommended operating conditions.
Table 9-1 shows the list of components for the Application Characteristic Curves.
Reference | Description | Value | Manufacturer |
---|---|---|---|
TPS62743 | 360nA Iq step down converter | Texas Instruments | |
CIN | Ceramic capacitor, GRM155R61C475ME15 | 4.7 µF | Murata |
COUT | Ceramic capacitor, GRM155R60J106ME11 | 10 µF | Murata |
L | Inductor DFE201610C | 2.2 µH | Toko |