SLVSCQ0B June 2015 – March 2021 TPS62743
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SUPPLY | ||||||||
IQ | Operating quiescent current | EN = VIN, IOUT = 0µA, VOUT = 1.8V, device not switching | 360 | 1800 | nA | |||
EN = VIN, IOUT = 0mA, VOUT = 1.8V , device switching | 460 | |||||||
ISD | Shutdown current | EN = GND, shutdown current into VIN | 70 | 1000 | nA | |||
VTH_UVLO+ | Undervoltage lockout threshold | Rising VIN | 2.075 | 2.15 | V | |||
VTH_UVLO- | Falling VIN | 1.925 | 2 | |||||
INPUTS (EN, VSEL1-3 ) | ||||||||
VIH TH | High level input threshold | 2.2V ≤ VIN ≤ 5.5V | 1.1 | V | ||||
VIL TH | Low level input threshold | 2.2V ≤ VIN ≤ 5.5V | 0.4 | V | ||||
IIN | Input bias Current | 10 | 25 | nA | ||||
POWER SWITCHES | ||||||||
RDS(ON) | High side MOSFET on-resistance | IOUT = 50mA | 0.45 | 1.12 | Ω | |||
Low Side MOSFET on-resistance | 0.22 | 0.65 | ||||||
ILIMF | High side MOSFET switch current limit | TPS62743 3.0V ≤ VIN ≤ 5.5V | 480 | 600 | 720 | mA | ||
TPS627431 3.0V ≤ VIN ≤ 5.5V | 590 | 650 | 800 | |||||
Low side MOSFET switch current limit | TPS62743 | 600 | ||||||
TPS627431 | 650 | |||||||
OUTPUT VOLTAGE DISCHARGE | ||||||||
RDSCH_VOS | MOSFET on-resistance | EN = GND, IVOS = -10mA into VOS pin | 30 | 65 | Ω | |||
IIN_VOS | Bias current into VOS pin | EN = VIN, VOUT = 2V | 40 | 1010 | nA | |||
AUTO 100% MODE TRANSITION | ||||||||
VTH_100+ | Auto 100% Mode leave detection threshold (1) | Rising VIN,100% Mode is left with VIN = VOUT + VTH_100+ | 150 | 250 | 350 | mV | ||
VTH_100- | Auto 100% Mode enter detection threshold (1) | Falling VIN, 100% Mode is entered with VIN = VOUT + VTH_100- | 85 | 200 | 290 | |||
OUTPUT | ||||||||
ILIM_softstart | High side softstart switch current limit | EN=low to high | 80 | 150 | 200 | mA | ||
Low side softstart switch current limit | 150 | |||||||
VOUT | Output voltage range | Output voltages are selected with pins VSEL 1 - 3 | 1.2 | 3.3 | V | |||
Output voltage accuracy | IOUT = 10mA, VOUT = 1.8V | -2.5 | 0% | 2.5 | ||||
IOUT = 100mA, VOUT = 1.8V | –2 | 0% | 2 | |||||
DC output voltage load regulation | VOUT = 1.8V | 0.001 | %/mA | |||||
DC output voltage line regulation | VOUT = 1.8V, IOUT = 100mA, 2.2V ≤ VIN ≤ 5.0V | 0 | %/V |