SLVSDD1F December 2017 – June 2022 TPS62800 , TPS62801 , TPS62802 , TPS62806 , TPS62807 , TPS62808
PRODUCTION DATA
Because the buck converter has a pulsating input current, a low-ESR ceramic input capacitor is required for best input voltage filtering to minimize input voltage spikes. For most applications, a 4.7-µF input capacitor is sufficient. When operating from a high impedance source, like a coin cell, a larger input buffer capacitor ≥ 10 μF is recommended to avoid voltage drops during start-up and load transients. The input capacitor can be increased without any limit for better input voltage filtering. The leakage current of the input capacitor adds to the overall current consumption.
Table 9-4 shows a selection of input and output capacitors.
Capacitance [μF] | Capacitor Part Number | Size Imperial (Metric) | Dimensions L × W × T | Supplier(1) |
---|---|---|---|---|
4.7 | GRM155R60J475ME47D | 0402 (1005) | 1.0 mm × 0.5 mm × 0.6 mm maximum | Murata |
4.7 | GRM035R60J475ME15 | 0201 (0603) | 0.6 mm × 0.3 mm × 0.55 mm maximum | Murata |
10 | GRM155R60J106ME15D | 0402 (1005) | 1.0 mm × 0.5 mm × 0.65 mm maximum | Murata |