SLVSDD1F December 2017 – June 2022 TPS62800 , TPS62801 , TPS62802 , TPS62806 , TPS62807 , TPS62808
PRODUCTION DATA
MIN(1) | MAX(1) | UNIT | |||
---|---|---|---|---|---|
Pin voltage(2) | VIN | –0.3 | 6 | V | |
SW | –0.3 | VIN + 0.3 V | V | ||
SW (AC), less than 10 ns while switching | –2.5 | 9 | V | ||
EN, VSEL/MODE | –0.3 | 6 | V | ||
VOS | –0.3 | 5 | V | ||
Operating junction temperature, TJ | –40 | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |