SLVSDD1E December 2017 – January 2019 TPS62800 , TPS62801 , TPS62802 , TPS62806 , TPS62807 , TPS62808
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | A1 | PWR | GND supply pin. Connect this pin close to the GND terminal of the input and output capacitor. |
VIN | B1 | PWR | VIN power supply pin. Connect the input capacitor close to this pin for best noise and voltage spike suppression. A ceramic capacitor is required. |
VSEL/MODE | C1 | IN | Connecting a resistor to GND selects a pre-defined output voltage. Once the device has started up, the R2D converter is disabled and the pin operates as an input. Applying a high level selects forced PWM mode operation and a low level power save mode operation. |
VOS | A2 | IN | Output voltage sense pin for the internal feedback divider network and regulation loop. This pin also discharges VOUT by an internal MOSFET, when the converter is disabled. Connect this pin directly to the output capacitor with a short trace. |
SW | B2 | OUT | The switch pin is connected to the internal MOSFET switches. Connect the inductor to this terminal. |
EN | C2 | IN | A high level enables the devices, and a low level turns the device off. The pin features an internal pulldown resistor, which is disabled once the device has started up. |
VSEL | Output voltage setting VOUT [V] | RVSELResistance [kΩ], E96 Resistor Series,
1% Accuracy, Temperature Coefficient better or equal than ±200 ppm/°C |
||
---|---|---|---|---|
TPS62800
TPS62806 |
TPS62801
TPS62807 |
TPS62802
TPS62808 |
||
0 | 0.700 | 1.2 | 1.8 | Connected to GND (no resistor needed) |
1 | 0.400 | 0.8 | 1.8 | 10.0 |
2 | 0.425 | 0.85 | 1.9 | 12.1 |
3 | 0.450 | 0.9 | 2.0 | 15.4 |
4 | 0.475 | 0.95 | 2.1 | 18.7 |
5 | 0.500 | 1.0 | 2.2 | 23.7 |
6 | 0.525 | 1.05 | 2.3 | 28.7 |
7 | 0.550 | 1.1 | 2.4 | 36.5 |
8 | 0.575 | 1.15 | 2.5 | 44.2 |
9 | 0.600 | 1.2 | 2.6 | 56.2 |
10 | 0.625 | 1.25 | 2.7 | 68.1 |
11 | 0.650 | 1.3 | 2.8 | 86.6 |
12 | 0.675 | 1.35 | 2.9 | 105.0 |
13 | 0.700 | 1.4 | 3.0 | 133.0 |
14 | 0.725 | 1.45 | 3.1 | 162.0 |
15 | 0.750 | 1.5 | 3.2 | 205.0 |
16 | 0.775 | 1.55 | 3.3 | 249.0 or larger |