SLVSDD1E December 2017 – January 2019 TPS62800 , TPS62801 , TPS62802 , TPS62806 , TPS62807 , TPS62808
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
VIN | Supply voltage VIN | 1.8 | 5.5 | V | |||||
IOUT | Output current VIN >= 2.3V, TPS62800, TPS62801, TPS62802 | 1 | A | ||||||
IOUT | Output current VIN < 2.3V, TPS62800, TPS62801, TPS62802 | 0.7 | A | ||||||
IOUT | Output current TPS62806, TPS62807, TPS62808 | 0.6 | A | ||||||
L | Effective inductance TPS62800, TPS62801, TPS62802 | 0.33 | 0.47 | 0.82 | µH | ||||
COUT | Effective output capacitance, TPS62800, TPS62801, TPS62802 | 2 | 26 | µF | |||||
L | Effective inductance TPS62806, TPS62807, TPS62808 | 0.7 | 1.0 | 1.2 | µH | ||||
COUT | Effective output capacitance TPS62806, TPS62807, TPS62808 | 3 | 26 | µF | |||||
CIN | Effective input capacitance | 0.5 | 4.7 | µF | |||||
CVSEL/MODE | External parasitic capacitance at VSEL/MODE pin | 30 | pF | ||||||
RVSEL | Resistance range for external resistor at VSEL/MODE pin (E96 1% resistor values) | 10 | 249 | kΩ | |||||
External resistor tolerance E96 series at VSEL/MODE pin | 1% | ||||||||
E96 resistor series temperature coefficient (TCR) | -200 | +200 | ppm/°C | ||||||
TJ | Operating junction temperature range | -40 | 125 | °C |