SLVSDD1E December 2017 – January 2019 TPS62800 , TPS62801 , TPS62802 , TPS62806 , TPS62807 , TPS62808
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Once the device has been enabled with EN high, it initializes and powers up its internal circuits. This occurs during the regulator startup delay time tStartup_delay. Once tStartup_delay expires, the internal soft start circuitry ramps up the output voltage within the Soft start time tss, see Figure 9.
The startup delay time tStartup_delay varies depending on the selected VSEL value. It is shortest with VSEL = 0 and longest with VSEL = 16. See Figure 52 to Figure 56.