SLVSDU1I August 2018 – December 2021 TPS62810-Q1 , TPS62811-Q1 , TPS62812-Q1 , TPS62813-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Supply voltage range | 2.75 | 6 | V | |
VOUT | Output voltage range | 0.6 | 5.5 | V | |
L | Effective inductance for a switching frequency of 1.8 MHz to 3.5 MHz | 0.32 | 0.47 | 0.9 | µH |
L | Effective inductance for a switching frequency of 3.5 MHz to 4 MHz | 0.25 | 0.33 | 0.9 | µH |
COUT | Effective output capacitance for 1A and 2A version(1) | 15 | 22 | 470 | µF |
COUT | Effective output capacitance for 3A and 4A version (1) | 27 | 47 | 470 | µF |
CIN | Effective input capacitance(1) | 5 | 10 | µF | |
RCF | 4.5 | 100 | kΩ | ||
TJ | Operating junction temperature | -40 | +150 | °C |