SLUSDM1A March 2020 – December 2021 TPS62816-Q1
PRODUCTION DATA
This is valid for devices where foldback current limit is enabled.
When the device detects current limit for more than 1024 subsequent switching cycles, it reduces the current limit from its nominal value to a typical peak current of 3.7 A. Foldback current limit is left when the current limit indication goes away. For the case that device operation continues in current limit, it would, after 3072 switching cycles, try again full current limit for again 1024 switching cycles.