SLVSFJ3D May 2022 – January 2025 TPS62870-Q1 , TPS62871-Q1 , TPS62872-Q1 , TPS62873-Q1
PRODUCTION DATA
Table 10-1 lists the operating parameters for this application example.
| Symbol | Parameter | Value |
|---|---|---|
| VIN | Input voltage | 3.3 V |
| VOUT | Output voltage | 0.75 V |
| TOLVOUT | Output voltage tolerance allowed by the application | ±3.3% |
| TOLDC | Output voltage tolerance of the TPS6287x-Q1 (DC accuracy) | ±1% |
| ΔIOUT | Output current load step | ±7.5 A |
| tt | Load step transition time | 1 μs |
| fSW | Switching frequency | 2.25 MHz |
| L | Inductance | 110 nH |
| TOLIND | Inductor tolerance | ±20% |
| gm | Error amplifier transconductance | 1.5 mS |
| τ | Internal timing parameter | 12.5 μs |
| TOLτ | Tolerance of the internal timing parameter | ±30% |
| kBW | Ratio of switching frequency to converter bandwidth (must be ≥ 4) | 4 |
Nɸ | Number of phases | 1 |
Preliminary Calculations
The maximum allowable deviation of the power supply is ±3.3%. The DC accuracy of the TPS6287x-Q1 is specified as ±1%, therefore, the maximum output voltage variation during a transient is given by: