SLVSGC5E January 2023 – October 2025 TPS62870 , TPS62871 , TPS62872 , TPS62873
PRODUCTION DATA
The compensation capacitor, CC2, is an optional capacitor that TI recommends the user include to bypass high-frequency noise away from the COMP pin. The value of this capacitor is not critical; 10pF or 22pF capacitors are an excellent choice for typical applications.