SLVSGG8E November 2023 – October 2025 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25 , TPS6287B30
PRODUCTION DATA
The TPS6287Bxx devices are synchronous step-down (buck) DC/DC converters. These devices use an enhanced DCS-Control scheme that combines fast transient response with fixed frequency operation, which, together with the low output voltage ripple, high DC accuracy and differential remote sensing makes them designed for supplying the cores of modern high-performance processors.
The three devices in this family are identical except for the current rating:
To further increase the output current capability, combine multiple devices in a stack. For example, a stack of two TPS6287B25 devices has a current capability of 50A.
The TPS6287Bxx devices have a built-in I2C-compatible interface to control and monitor the operation. If the I2C-compatible interface is not used, connect the SCL and SDA pins to GND.