SLVSFS7A March 2021 – January 2024 TPS62901
PRODUCTION DATA
With MODE/S-CONF (SmartConfig application), this device features an input with two functions. It can be used to customize the device behavior in two ways:
The device interprets this pin during the start-up sequence after the internal OTP readout and before it starts switching in soft start. If the device reads a HIGH- or LOW-level, the Dynamic Mode Change is active and PFM/PWM mode can be changed during operation. If the device reads a resistor value, there is no further interpretation during operation and device mode or other configurations cannot be changed afterwards.
# | LEVEL OR RESISTOR VALUE [Ω] (1) | FB/VSET-PIN | FSW (MHz) | OUTPUT DISCHARGE | MODE (AUTO OR FORCED PWM) | DYNAMIC MODE CHANGE |
---|---|---|---|---|---|---|
Setting Options by Level | ||||||
1 | GND | external FB | 2.5 | yes | Auto PFM/PWM with AEE | active |
2 | HIGH (>VIH_MODE) | external FB | 2.5 | yes | Forced PWM | |
Setting Options by Resistor | ||||||
3 | 7.15k | external FB | 2.5 | no | Auto PFM/PWM with AEE | not active |
4 | 8.87k | external FB | 2.5 | no | Forced PWM | |
5 | 11.0k | external FB | 1 | yes | Auto PFM/PWM | |
6 | 13.7k | external FB | 1 | yes | Forced PWM | |
7 | 16.9k | external FB | 1 | no | Auto PFM/PWM | |
8 | 21.0k | external FB | 1 | no | Forced PWM | |
9 | 26.1k | VSET | 2.5 | yes | Auto PFM/PWM with AEE | |
10 | 32.4k | VSET | 2.5 | yes | Forced PWM | |
11 | 40.2k | VSET | 2.5 | no | Auto PFM/PWM with AEE | |
12 | 49.9k | VSET | 2.5 | no | Forced PWM | |
13 | 61.9k | VSET | 1 | yes | Auto PFM/PWM | |
14 | 76.8k | VSET | 1 | yes | Forced PWM | |
15 | 95.3k | VSET | 1 | no | Auto PFM/PWM | |
16 | 118k | VSET | 1 | no | Forced PWM |