SLUSEG9D December 2021 – April 2024 TPS62A01 , TPS62A01A , TPS62A02 , TPS62A02A
PRODMIX
The TPS62A0x family of devices are synchronous step-down buck DC/DC converters optimized for high efficiency and compact design size. The devices integrate switches capable of delivering an output current up to 2A. At medium to heavy loads, the devices operate in pulse width modulation (PWM) mode with 2.4MHz switching frequency. At light load, the devices automatically enter power save mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is minimal as well. The TPS62A0xA variants of this device family operate in forced PWM across the whole load current range.
The TPS62A0x devices provide an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Other features like overcurrent protection, thermal shutdown protection, and power good (optional) are built-in. The devices are available in a SOT563 and SOT23-6 package.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TPS62A01x | DRL (SOT-563, 6) | 1.60mm × 1.60mm |
DDC (SOT-23, 6)(3) | 2.90mm × 2.80mm | |
TPS62A02x | DRL (SOT-563, 6) | 1.60mm × 1.60mm |
DDC (SOT-23, 6) | 2.90mm × 2.80mm | |
TPS62A02Nx(3) | DRL (SOT-563, 6) | 1.60mm × 1.60mm |
PART NUMBER(1) | OPERATION MODE | OUTPUT CURRENT | PIN 6 |
---|---|---|---|
TPS62A01 | PSM, PWM | 1A | PG |
TPS62A01A | FPWM | ||
TPS62A02 | PSM, PWM | 2A | |
TPS62A02A | FPWM | ||
TPS62A02N(2) | PSM, PWM | OUT | |
TPS62A02NA(2) | FPWM |