4 Revision History
Changes from Revision C (September 2019) to Revision D (January 2021)
- Updated the numbering format for tables, figures and
cross-references throughout the document. Go
Changes from Revision B (August 2019) to Revision C (September 2019)
- Changed Features list to address both pin to pin devices TPS63805 and
TPS63806 Go
- Deleted 2-A from the data sheet titleGo
- Removed RF Amplifier supply from the
Applications
Go
- Added time-of flight camera sensor, broadband network radio or SoC
supply, and general purpose voltage stabilizer to the Applications
Go
- Changed the Description
Go
- Changed application information in Table 10-1 from ≥ 100 µF to 100 µF to be aligned with Table 10-2
Go
- Added 0.8 mm component height capacitors to Table 10-4
Go
- Added comment column for VO condition of application characteristics Go
- Changed Figure 10-4 image dataGo
Changes from Revision A (October 2018) to Revision B (March 2019)
- Changed the Features list Go
- Added the TPS63086 to the data sheet Go
- Changed the adjustable output voltage range from 5.0 V to 5.2 V Go
- Deleted Operates with low and high output capacitance values from features
listGo
- Deleted package size parameters for features list Go
- Changed the textDescription to address TPS63805 and TPS63806Go
- Changed Efficiency vs. Output current curve Go
- Added If not used can be left floating for PG-pinGo
- Added PG PinGo
- Changed PFM/PWM pin name to ModeGo
- Changed VO from 5 V to 5.2 VGo
- Changed typical effective output capacitance from 10 uF to 8.2 uFGo
- Added Vo conditions for CO range Go
- Changed Soft-start Current limit ramp time test
conditionsGo
- Changed typical Soft-start Current limit ramp time from 0.6 ms to
224 usGo
- Changed Delay from EN-edge until rising VOUT test
conditionsGo
- Changed typical Delay from EN-edge until rising VOUT from
100 us to 321 usGo
- Changed typ. power good delay time from 50 µs to
14 µsGo
- Changed typical Overvoltage Protection Threshold from 5.66 V to 5.7
VGo
- Changed maximum Overvoltage Protection Threshold from 5.8 V to 5.9
VGo
- Changd Peak Inductor Current to enter PFM-Mode to 1.06 A typical
onlyGo
- Changed minimum Peak Current Limit Boost Mode from 3.5 A to 4
AGo
- Changed typical Peak Current Limit Boost Mode from 4.8 A to 5
A Go
- Changed maximum Peak Current Limit Boost Mode from 5.8 A to 5.75
AGo
- Changed Peak Current Limit for Reverse Operation to 0.9 A typical
onlyGo
- Changed Inductor Switching Frequency, Buck Mode from 2.7 MHz to 1.6
MHzGo
- Changed typical Line regulation from 0.5% to 0.3 %Go
- Changed typical Load regulation from 0.5% to 0.1%Go
- Added VIN = 3.6 V for typical value in condition
textGo
- Added VOUT from 5 V to 5.2 V condition
textGo
- Changed Quiescent Current vs. Temperature Curve for TPS63805 in Section 8.6
Go
- Changed Typical Characteristics shutdown current vs. temperature curve for TPS63805 Go
Changes from Revision * (July 2018) to Revision A (October 2018)
- Changed the document status from Advanced Information to Production Data for the TPS63805Go