SLVS670L June 2006 – May 2018 TPS65023 , TPS65023B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MASK | B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
---|---|---|---|---|---|---|---|---|
Bit name and function | MASK
PWRFAILZ |
MASK
LOWBATTZ |
MASK
VDCDC1 |
MASK
VDCDC2 |
MASK
VDCDC3 |
MASK
LDO2 |
MASK
LDO1 |
– |
Default | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
Default value loaded | UVLO | UVLO | UVLO | UVLO | UVLO | UVLO | UVLO | – |
Read and write | R/W | R/W | R/W | R/W | R/W | R/W | R/W | – |
The MASK register can be used to mask particular fault conditions from appearing at the INT pin. MASK<n> = 1 masks PGOODZ<n>.