SLVSF40B
April 2019 – February 2023
TPS650330-Q1
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Device and Documentation Support
5.1
Device Support
5.1.1
Third-Party Products Disclaimer
5.2
Receiving Notification of Documentation Updates
5.3
Support Resources
5.4
Trademarks
5.5
Electrostatic Discharge Caution
5.6
Glossary
Package Options
Mechanical Data (Package|Pins)
RGE|24
MPQF124G
Thermal pad, mechanical data (Package|Pins)
RGE|24
QFND700
Orderable Information
slvsf40b_oa
1
Features
Qualified for automotive applications
AEC-Q100 grade 1 qualified
-40°C to +125°C ambient operating temperature range
Three step-down converters:
BUCK1 V
IN
range from
4.0
V to 18.3 V
BUCK1 V
OUT
range from
2.5
V to 4.0 V
BUCK1 output current up to
1500-mA
BUCK2 and BUCK3 V
IN
range from 2.5 V to 5.5 V
BUCK2 and BUCK3 V
OUT
range from 0.9 V to 1.9 V
BUCK2 and BUCK3 output current up to
1200-mA
Spread-spectrum clock (SSC) generation for reduced EMI
2.3-MHz forced fixed switching frequency PWM operation
One
low dropout (LDO) regulator:
V
IN
range from 2.5 V to 5.5 V
V
OUT
range from 1.8 V to 3.3 V
Low noise and high PSRR
Adjustable output voltage through I
2
C
Up to 300-mA output current
4.0-mm × 4.0-mm 24-pin VQFN with wettable flanks