SWCS142 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | BUCK6_SLP
EN[1] |
BUCK6_SLP
EN[0] |
RESERVED | RESERVED | BUCK6_
MODE |
BUCK6_DIS |
TPS65086100 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 0 |
Access | R | R | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5:4 | BUCK6_SLP_EN | R/W | X | BUCK6 sleep mode enable. BUCK6 is factory configured to switch to sleep mode voltage either by CTL3/SLPENB1 pin or by CTL6/SLPENB2 pin.
00: Disable. Uses BUCK6_VID in all cases. 11: Enabled. Uses BUCK6_SLP_VID when assigned sleep pin is low. 01,10: Reserved. Do not write these values. |
3:2 | RESERVED | R/W | 11 | Reserved bits. Always write to 11. |
1 | BUCK6_MODE | R/W | X | This field sets the BUCK6 regulator operating mode.
0: Automatic mode 1: Forced PWM mode |
0 | BUCK6_DIS | R/W | X | BUCK6 Disable Bit. Writing 0 to this bit forces BUCK6 to turn off regardless of any control input pin (CTL1–CTL6) status.
0: Disable. 1: Enable. |