SWCS142 July 2018 TPS650861
PRODUCTION DATA.
All xx_DISCHG[1:0] bits internally set to 00 whenever the corresponding VR is enabled.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | BUCK4_
DISCHG[1] |
BUCK4_
DISCHG[0] |
BUCK3_
DISCHG[1] |
BUCK3_
DISCHG[0] |
BUCK2_
DISCHG[1] |
BUCK2_
DISCHG[0] |
BUCK1_
DISCHG[1] |
BUCK1_
DISCHG[0] |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | BUCK4_DISCHG[1:0] | R/W | X | BUCK4 discharge resistance
00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |
5:4 | BUCK3_DISCHG[1:0] | R/W | X | BUCK3 discharge resistance
00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |
3:2 | BUCK2_DISCHG[1:0] | R/W | X | BUCK2 discharge resistance
00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |
1:0 | BUCK1_DISCHG[1:0] | R/W | X | BUCK1 discharge resistance
00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |