SWCS142 July 2018 TPS650861
PRODUCTION DATA.
All xx_DISCHG[1:0] bits internally set to 00 whenever the corresponding VR is enabled.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | SWB2_
DISCHG[1] |
SWB2_
DISCHG[0] |
SWB1_
DISCHG[1] |
SWB1_
DISCHG[0] |
LDOA3_
DISCHG[1] |
LDOA3_
DISCHG[0] |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R | R | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5:4 | SWB2_DISCHG[1:0] | R/W | X | SWB2 discharge resistance
00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |
3:2 | SWB1_DISCHG[1:0] | R/W | X | SWB1 discharge resistance
00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |
1:0 | LDOA3_DISCHG[1:0] | R/W | X | LDOA3 discharge resistance
00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |