SWCS142 July 2018 TPS650861
PRODUCTION DATA.
Asserted when overcurrent condition is detected from a LSD FET.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | BUCK6
_OC |
BUCK2
_OC |
BUCK1
_OC |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Access | R | R | R | R | R | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
2 | BUCK6_OC | R/W | 0 | BUCK6 LSD FET overcurrent has been detected.
0: Not asserted. 1: Asserted. The host to write 1 to clear. |
1 | BUCK2_OC | R/W | 0 | BUCK2 LSD FET overcurrent has been detected.
0: Not asserted. 1: Asserted. The host to write 1 to clear. |
0 | BUCK1_OC | R/W | 0 | BUCK1 LSD FET overcurrent has been detected.
0: Not asserted. 1: Asserted. The host to write 1 to clear. |