SWCS142 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | RESERVED | VTT_
DISCHG |
RESERVED | RESERVED | RESERVED | RESERVED |
TPS65086100 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | RESERVED | R/W | X | Reserved bits. Always write to match OTP settings. |
4 | VTT_DISCHG | R/W | X | 0: no discharge
1: 100 Ω |
3:0 | RESERVED | R/W | X | Reserved bits. Always write to match OTP settings. |