SLDS187A October 2018 – December 2019 TPS65216
PRODUCTION DATA.
PASSWORD is shown in Figure 5-33 and described in Table 5-15.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PWRD | |||||||
R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PWRD | R/W | 00h |
Register is used for accessing password protected registers (see Section 5.5.1 for details). Breaking the freshness seal (see for details).Programming power-up default values (see for details). Read-back always yields 0x00. |