SLVSB64I November 2011 – March 2018 TPS65217
PRODUCTION DATA.
SEQ1 is shown in Figure 54 and described in Table 26.
Return to Summary Table.
This register is password protected.
DATA BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
---|---|---|---|---|---|---|---|---|---|
FIELD NAME | Reserved | DC1_SEQ[2:0] | Reserved | DC2_SEQ[2:0] | |||||
READ/WRITE | R | R/W | R/W | R/W | R | R/W | R/W | R/W | |
RESET VALUE | TPS65217A | 0b | 0b | 0b | 1b | 0b | 0b | 1b | 0b |
TPS65217B | 0b | 0b | 0b | 1b | 0b | 1b | 0b | 1b | |
TPS65217C | 0b | 0b | 0b | 1b | 0b | 1b | 0b | 1b | |
TPS65217D | 0b | 0b | 0b | 1b | 0b | 1b | 0b | 1b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0b | This bit is reserved |
6–4 | DC1_SEQ[3:0] | R/W | TPS65217A: 0001b
TPS65217B: 0001b TPS65217C: 0001b TPS65217D: 0001b |
DCDC1 enable STROBE 0000b = Rail is not controlled by sequencer. 0001b = Enable at STROBE1 0010b = Enable at STROBE2 0011b = Enable at STROBE3 0100b = Enable at STROBE4 0101b = Enable at STROBE5 0110b = Enable at STROBE6 0111b = Enable at STROBE7 |
3 | Reserved | R | 0b | This bit is reserved |
2–0 | DC2_SEQ[3:0] | R/W | TPS65217A: 0010b
TPS65217B: 0101b TPS65217C: 0101b TPS65217D: 0101b |
DCDC2 enable STROBE 0000b = Rail is not controlled by sequencer. 0001b = Enable at STROBE1 0010b = Enable at STROBE2 0011b = Enable at STROBE3 0100b = Enable at STROBE4 0101b = Enable at STROBE5 0110b = Enable at STROBE6 0111b = Enable at STROBE7 |