SLVSC70B January 2015 – January 2022 TPS65251-1 , TPS65251-2 , TPS65251-3
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Voltage | VIN1,VIN2, VIN3, LX1, LX2, LX3 | –0.3 | 20 | V | |
| LX1, LX2, LX3 (maximum withstand voltage transient <10 ns) | –3 | 23 | V | ||
| BST1, BST2, BST3, referenced to Lx pin | –0.3 | 7 | V | ||
| V7V | –0.3 | 7 | V | ||
| V3V, RLIM1, RLIM2, RLIM3, EN1, EN2, EN3, SS1, SS2,SS3, FB1, FB2, FB3, PGOOD, SYNC, ROSC, RST_IN, LOW_P, COMP1, COMP2, COMP3 | –0.3 | 3.6 | V | ||
| AGND, GND | –0.3 | 0.3 | V | ||
| TJ | Operating virtual junction temperature | –40 | 125 | °C | |
| Tstg | Storage temperature | –55 | 150 | °C | |