SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GCK8_SEL | GCK7_SEL | START_ADDR[5:0] | |||||
R/W | R/W | R/W | |||||
OTP | OTP | OTP |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7 | GCK8_SEL | R/W | 0 | GCK8 channel select 0 : hold 1 : active |
|||
6 | GCK7_SEL | R/W | 0 | GCK7 channel select 0 : hold 1 : active |
|||
5:0 | START_ADDR[5:0] | R/W | 000000 | Pattern start address. Sequencer returns to this address on the rising edge of LS_START. |