SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GCK11_12_MUX | GCK9_10_MUX | VSS_MUX[2:0] | GCP_MUX[2:0] | ||||
R/W | R/W | R/W | R/W | ||||
OTP | OTP | OTP | OTP |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7 | GCK11_12_MUX | R/W | 0 | Data source selection for GCK11 and GCK12 outputs. 0 : GCK11 data source is C6, GCK12 data source is C6A. 1 : GCK12 data source is C6, GCK11 data source is C6A. |
|||
6 | GCK9_10_MUX | R/W | 0 | Data source selection for GCK9 and GCK10 outputs. 0 : GCK9 data source is C5, GCK10 data source is C5A. 1 : GCK10 data source is C5, GCK9 data source is C5A. |
|||
5:3 | VSS_MUX[2:0] | R/W | 000 | Data source selection for VSS output. 000 : VSS data source is D1. 001 : VSS data source is D1A. 010 : VSS data source is D2. 011 : VSS data source is D2A. 100 : VSS data source is D3. 101 : VSS is low. 110 : VSS is high. 111 : VSS is high. |
|||
2:0 | GCP_MUX[2:0] | R/W | 000 | Data source selection for GCP output. 000 : GCP data source is D1. 001 : GCP data source is D1A. 010 : GCP data source is D2. 011 : GCP data source is D2A. 100 : GCP data source is D3. 101 : GCP is low. 110 : GCP is high. 111 : GCP is high. |