SLVSDC2C February 2016 – August 2021 TPS65981
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 9-7 lists the I/O buffer types and descriptions. Table 9-8 lists the pin to I/O buffer mapping for cross-referencing the particular I/O structure of a pin. The following sections show a simplified version of the architecture of each I/O buffer type.
| BUFFER TYPE | DESCRIPTION |
|---|---|
| IOBUF_GPIOHSSWD | General purpose high-speed I/O |
| IOBUF_GPIOHSSPI | General purpose high-speed I/O |
| IOBUF_GPIOLS | General purpose low-speed I/O |
| IOBUF_GPIOLSI2C | General purpose low-speed I/O with I2C de-glitch time |
| IOBUF_I2C | I2C compliant clock and data buffers |
| IOBUF_OD | Open-drain output |
| IOBUF_PORT | Input buffer between 1st and 2nd stage port-data multiplexer |
| I/O GROUP/PIN | BUFFER TYPE | SUPPLY CONNECTION (DEFAULT FIRST) |
|---|---|---|
| DEBUG1 | IOBUF_GPIOLS | LDO_3V3, VDDIO |
| DEBUG_CTL1/2 | IOBUF_GPIOLSI2C | LDO_3V3, VDDIO |
| BUSPOWERZ | IOBUF_GPIOLS | LDO_3V3, VDDIO |
| GPIO0,GPIO2-8 | IOBUF_GPIOLS | LDO_3V3, VDDIO |
| I2C_IRQZ | IOBUF_OD | LDO_3V3, VDDIO |
| I2C_SDA/SCL | IOBUF_I2C | LDO_3V3, VDDIO |
| MRESET | IOBUF_GPIOLS | LDO_3V3, VDDIO |
| RESETZ | IOBUF_GPIOLS | LDO_3V3, VDDIO |
| PORT_INT | IOBUF_PORT | LDO_3V3 |
| SPI_PICO/POCI/CLK/CSZ | IOBUF_GPIOHSSPI | LDO_3V3 |
| SWD_CLK/DATA | IOBUF_GPIOHSSWD | LDO_3V3 |