SLVSDC2C February 2016 – August 2021 TPS65981
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 9-64 shows the decoding of the I2C address. DEBUG_CTL1/2 are checked for the DC condition on these pins (high or low) for setting the two configurable bits of the I2C address described previously. DEBUG_CTL1/2 are GPIO and the address decoding is done by firmware in the digital core.
Figure 9-64 I2C Address Decode