SLVSD02E March 2015 – August 2021 TPS65982
PRODUCTION DATA
For a dual-port notebook application, Table 10-3 lists the input voltage requirements and expected current capabilities.
| DESIGN PARAMETERS | EXAMPLE VALUE | DIRECTION OF CURRENT |
|---|---|---|
| PP_5V0 Input Voltage and Current Capabilities | 5 V, 3 A | Sourcing to VBUS |
| PP_CABLE Input Voltage and Current Capabilities | 5 V, 500 mA | Sourcing to VCONN |
| PP_HV Input Voltage and Current Capabilities | 10-13 V, 3 A | Sourcing to VBUS (directly from Battery) |
| EXT FET Path Voltage and Current Capabilities | 20 V, 3 A | Sourcing to VBUS or Sinking from VBUS |
| VIN_3V3 Voltage and Current Requirements | 2.85-3.45 V, 50 mA | Internal TPS65982 Circuitry |