SLVSD02D March 2015 – June 2019 TPS65982
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DATA CONTACT DETECT | ||||||
IDP_SRC | DCD source current | LDO_3V3 = 3.3 V | 7 | 10 | 13 | μA |
RDM_DWN | DCD pulldown resistance | 14.25 | 20 | 24.8 | kΩ | |
VLGC_HI | Threshold for no connection | VC_USB_TP/BP ≥ VLGC_HILDO_3V3 = 3.3 V
LDO_3V3 = 3.3 V |
2 | V | ||
VLGC_LO | Threshold for connection | VC_USB_TP/BP ≤ VLGC_LO
LDO_3V3 = 3.3 V |
0.8 | V | ||
PRIMARY AND SECONDARY DETECT | ||||||
VDX_SRC | Source voltage | 0.55 | 0.6 | 0.65 | V | |
VDX_RSRC | Total series resistance because of port data multiplexer | VDX_SRC = 0.65 V | 65 | Ω | ||
VDX_ILIM | VDX_SRC current limit | 250 | 400 | μA | ||
IDX_SNK | Sink current | VC_USB_TN/BN ≥ 250 mV | 25 | 75 | 125 | μA |