7.7 Power Consumption Characteristics(4)
Recommended operating conditions; TA = 25°C (Room temperature) unless otherwise noted
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
IVIN_3V3 |
Sleep(1) |
VIN_3V3 = VDDIO = 3.45 V, VBUS = 0, PPCABLE = 0; 100-kHz oscillator running |
|
58 |
|
µA |
Idle (2) |
VIN_3V3 = VDDIO = 3.45 V, VBUS=0, PPCABLE = 0; 100-kHz oscillator running,
48-MHz oscillator running |
|
1.66 |
|
mA |
Active(3) |
VIN_3V3 = VDDIO = 3.45 V, VBUS = 0, PPCABLE = 0; 100-kHz Oscillator running,
48-MHz oscillator running |
|
5.64 |
|
mA |
(1) Sleep is defined as Type-C cable detect activated as DFP or UFP, internal power management and supervisory functions active.
(2) Idle is defined as Type-C cable detect activated as DFP or UFP, internal power management and supervisory functions active, and a selectable clock to the digital core of 3 MHz or 4 MHz.
(3) Active is defined as Type-C cable detect activated as DFP or UFP, internal power management and supervisory functions active, all core functionality active, and the digital core is clocked at 12 MHz.
(4) Application code can result in other power consumption measurements by adjusting enabled circuitry and clock rates. Application code also provisions the wake=up mechanisms (for example, I2C activity and GPIO activity).