SLVSD02D March 2015 – June 2019 TPS65982
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
FSWD | Frequency of SWD_CLK | 10 | MHz | |||
TPER | Period of SWD_CLK (1 / FSWD) | 100 | ns | |||
TWHI | SWD_CLK high width | 35 | ns | |||
TWLO | SWD_CLK low width | 35 | ns | |||
TDOUT | SWD_CLK rising to SWD_DATA valid delay time | 2 | 25 | ns | ||
TSUIN | SWD_DATA valid to SWD_CLK rising setup time | 9 | ns | |||
THDIN | SWD_DATA hold time from SWD_CLK rising | 3 | ns | |||
TRSWD | SWD output rise time | 10% to 90%, CL = 5 pF to 50 pF, LDO_3V3 = 3.3 V | 0.1 | 8 | ns | |
TFSWD | SWD output fall time | 90% to 10%, CL = 5 pF to 50 pF, LDO_3V3 = 3.3 V | 0.1 | 8 | ns |