SLVS338R May 2001 – April 2015 TPS715
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SC70 | |||
FIXED | ADJUSTABLE | |||
FB | — | 1 | I | Adjustable version only. This terminal is used to set the output voltage. |
GND | 2 | 2 | — | Ground |
IN | 4 | 4 | I | Input supply |
NC | 1, 3 | 3 | — | No connection |
OUT | 5 | 5 | O | Output of the regulator. Any output capacitor ≥ 0.47 μF can be used for stability. |