SBVS065L December 2005 – December 2024 TPS74301
PRODUCTION DATA
The device is disabled under the following conditions:
Table 6-1 shows the conditions that lead to the different modes of operation.
| OPERATING MODE | PARAMETER | ||||
|---|---|---|---|---|---|
| VIN | VEN | VBIAS | IOUT | TJ | |
| Normal mode | VIN > VOUT(nom) + VDO (VIN) | VEN > VEN(high) | VBIAS ≥ VOUT + 1.4 V | IOUT < ICL | TJ < 125°C |
| Dropout mode | VIN < VOUT(nom) + VDO (VIN) | VEN > VEN(high) | VBIAS < VOUT + 1.4 V | — | TJ < 125°C |
| Disabled mode (any true condition disables the device) | VIN < VIN(min) | VEN < VEN(low) | VBIAS < VBIAS(min) | — | TJ > 155°C |