SGLS247C September 2011 – December 2025 TPS763-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These devices are designed to operate from an input voltage supply range from 2.7V to 10V. The input voltage range must provide adequate headroom in order for the device to have a regulated output. This input supply must be well-regulated and stable. Although not required, a 0.047μF or larger ceramic bypass input capacitor, connected between IN and GND and located close to the TPS763xx-Q1, is recommended to improve transient response and noise rejection. A higher-value electrolytic input capacitor may be necessary if large, fast-rise-time load transients are anticipated and the device is located several inches from the power source.