SLVS203F June 1999 – January 2025 TPS769
PRODUCTION DATA
Table 7-2 lists the design parameters for this example.
| PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range | 4V to 10V |
| Output voltage | 2.5V to 5V |
| Output current rating | 100mA |
| Output capacitor | 4.7µF to 10μF |
| Output capacitor ESR range | 200mΩ to 2Ω |