SBVS411A August 2020 – October 2020 TPS784
PRODUCTION DATA
A 10-µF capacitor is used to achieve lower overshoot and undershoot of output voltage during load transients with ramp rates greater than 0.5 A/µs, Figure 8-8 and Figure 8-9 show captures of load transient behavior for this application.
VIN = 3.8 V,
VOUT = 3.3 V, COUT = 10 µF, IOUT slew rate = 1 A/µs |
VIN = 3.8 V,
VOUT = 3.3 V, COUT = 10 µF, IOUT slew rate = 1 A/µs |