SLVS337E March 2001 – January 2025 TPS792
PRODUCTION DATA
| PRODUCT(1)(2) | VOUT |
|---|---|
| TPS792xxxxyyyM3z | XX(X) is the nominal output voltage (for
example, 28 = 2.8 V; 285 = 2.85 V; 01 = adjustable version). YYY is the package designator. M3 is a suffix designator for the devices that only use the latest manufacturing flow (CSO:RFB). Devices without this suffix can ship with the legacy chip (CSO:DLN) or the new chip (CSO:RFB). The reel packaging label provides CSO information to distinguish which chip is being used. Z is the package quantity. R is for reel (3000 pieces), T is for tape (250 pieces). |