SLVS350J October 2002 – May 2019 TPS795
PRODUCTION DATA.
Although not required, it is good analog design practice to place a 0.1-µF to 2.2-µF capacitor near the input of the regulator to counteract reactive input sources. A higher-value input capacitor may be necessary if large, fast-rise time load transients are anticipated and the device is located several inches from the power source.
Like most low dropout regulators, the TPS795 requires an output capacitor connected between OUT and GND to stabilize the internal control loop. The minimum recommended capacitor is 1 µF. Any 1-µF or larger ceramic capacitor is suitable.