SBVS398A December 2021 – September 2022 TPS7A21
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The output of the device can be shut down by forcing the voltage of the enable pin to less than VEN(LOW)). When disabled, the pass transistor is turned off, internal circuits are shut down, and the output voltage is actively discharged to ground by an internal discharge circuit from the output to ground.