SBVS183B December 2011 – November 2018 TPS7A4101
PRODUCTION DATA.
For this design example, use the following parameters listed in Table 2.
PARAMETER | VALUE |
---|---|
VIN | 12 V, with 50 V surge tolerance |
VOUT | 5 V (ideal), 4.981 V (actual) |
IOUT | 28 mA |
Accuracy | 5 % |
R1, R2 | 162 kΩ, 49.9 kΩ |