4 Revision History
Changes from E Revision (May 2018) to F Revision
- Changed 11 V to 7 V in Input Voltage Range Features bullet of Features sectionGo
- Changed Applications section Go
- Changed VIN parameter minimum specification in Recommended Operating Conditions table from 11 V to 7 V and added footnoteGo
- Changed VIN parameter minimum specification in Electrical Characteristics table from 11 V to 7 V and added footnoteGo
- Changed 11 V to 7 V in Input voltage range row in Design Parameters table Go
- Changed input voltage range from 11 V to 40 V to 7 V to 40 V in Power Supply Recommendations sectionGo
Changes from D Revision (December 2015) to E Revision
- Changed 4 V to 11 V in Input Voltage Range Features bullet Go
- Changed VIN parameter min specifications to 11 V from 5.3 V and 3.6 V Go
- Changed 4 V to 11 V in Input voltage range row in Design Parameters tableGo
- Changed 4 V to 40 V in first sentence of Power Supply Recommendations sectionGo
Changes from C Revision (December 2011) to D Revision
- Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes section, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
Changes from B Revision (November 2011) to C Revision
- Deleted the TPS7A6533QKVURQ1 deviceGo
- Changed the Regulated Output Voltage (5.1). Added to Test Conditions "10mA to 300mA, VIN = VOUT + 1V to 16V"Go
Changes from A Revision (November 2011) to B Revision
- Changed the θJP value in the Abs Max Table From: 12.7 To: 1.2°C/WGo
Changes from * Revision (May 2010) to A Revision
- Removed all KKT information.Go