Changes from Revision H (March 2021) to Revision I (August 2021)
- Changed IQ parameter maximum specifications from 3.5 μA to
5 μA and from 4.5 μA to 6.5 μA in the Electrical
Characteristics: Grade 0 Options tableGo
- Changed V(Load-Reg) parameter maximum specification from 10
mV to 20 mV in the Electrical Characteristics: Grade 0 Options
tableGo
- Changed VOUT parameter test condition from 40 V to 14
V in the Electrical Characteristics: Grade 0 Options tableGo