SBVS376 November 2020 TPS7B83-Q1
PRODUCTION DATA
PRODUCT | VOUT |
---|---|
TPS7B83xxQDCYRQ1 | xx is the
nominal output voltage (for example, 33 = 3.3 V V; 50 = 5.0 V). Q indicates that this device is a grade-1 device in accordance with the AEC-Q100 standard. Q1 indicates that this device is an automotive grade (AEC-Q100) device. |