SLVSJH7 October 2025 TPS7E67-Q1
ADVANCE INFORMATION
Figure 7-2 is based off of a JESD51-7 4-layer, high-K board. The allowable power dissipation is estimated using the following equation. As discussed in the An empirical analysis of the impact of board layout on LDO thermal performance application note, thermal dissipation can be improved in the JEDEC high-K layout by adding top layer copper and increasing the number of thermal vias. If a good thermal layout is used, the allowable thermal dissipation can be improved by up to 50%.