SLVSAS4J June   2013  – April 2017 TPS7H1201-HT
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Soft Start
      2. 7.3.2 Power Good (PG)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Enable/Disable
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Stability
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Adjustable Output Voltage (Feedback Circuit)
        2. 8.2.2.2 PCL
        3. 8.2.2.3 High-Side Current Sense
        4. 8.2.2.4 Current Foldback
        5. 8.2.2.5 Transient Response
        6. 8.2.2.6 Current Sharing
        7. 8.2.2.7 Compensation
        8. 8.2.2.8 Output Noise
        9. 8.2.2.9 Capacitors
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Wide VIN Range: 1.5 V to 7 V
  • Current Share/Parallel Operation to Provide Higher Output Current
  • Stable With Ceramic Output Capacitor
  • ±4.2% Accuracy Over Line, Load, and Temperature
  • Programmable Soft-Start
  • Power-Good Output
  • LDO Voltage:
    100 mV (Max) at 0.5 A (210°C), VOUT = 6.8 V
  • Low Noise:
    20.26 µVRMS VIN = 2.1 V, VOUT = 1.8 V at 0.5 A
  • PSRR: Over 45 dB at 1 kHz
  • Load/Line Transient Response
  • See the Tools & Software Tab

Applications

  • RF 5-V Components VCOs, Receivers, ADCs, Amplifiers
  • Clock Distribution
  • Clean Analog Supply Requirements
  • Supports Harsh Environment Applications
  • Available in Extreme (–55°C to 210°C) Temperature Range(1)
  • TI's High-Temperature Products Use Highly-Optimized Silicon (Die) Solutions With Design and Process Enhancements to Maximize Performance Over Extended Temperatures

Description

The TPS7H1201-HT is a LDO linear regulator that uses a PMOS pass element configuration. This device operates over a wide range of input voltage, from 1.5 V to 7 V while offering excellent PSRR.

The TPS7H1201-HT features a precise and programmable foldback current limit implementation with a very-wide adjustment range. To support the complex power requirements of FPGAs, DSPs, or microcontrollers, the TPS7H1201-HT provides enable on and off functionality, programmable SoftStart, current sharing capability, and a PowerGood open-drain output.

The TPS7H1201-HT is available in a thermally-enhanced 16-pin ceramic flatpack package (CFP) and KGD (bare die) package.

Device Information(2)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS7H1201-HT CFP (16) 11.00 mm × 9.60 mm
  1. Custom temperature ranges are available
  2. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Circuit

TPS7H1201-HT typ_app_cir_1_lvsas4.gif