SNVSCS6A March 2026 – August 2026 TPS7H1301-SP , TPS7H1302-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The TPS7H1301 output voltage is user-programmable within the range of -6V to -0.6V. Programming is accomplished using an external resistor divider network with:
Use Equation 7 to determine VOUT.
where
The TPS7H1302 has a fixed output voltage of -1.8V and is not user configurable.