SLVSDN3 June 2017 TPS82140
PRODUCTION DATA.
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS82140SILR | µSiP | SIL | 8 | 3000 | 330.0 | 12.4 | 3.05 | 3.25 | 1.68 | 8.0 | 12.0 | Q1 |
TPS82140SILT | µSiP | SIL | 8 | 250 | 178.0 | 13.2 | 3.05 | 3.25 | 1.68 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS82140SILR | µSiP | SIL | 8 | 3000 | 383.0 | 353.0 | 58.0 |
TPS82140SILT | µSiP | SIL | 8 | 250 | 223.0 | 194.0 | 35.0 |