SNVSBZ5 March 2021 TPS92360
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 2.7 V to 5.5 V |
Output, LED number in a string | 10 |
Output, LED string number | 1 |
Output, LED current per string | 20 mA |